IESNA:LM-63-2002
[TEST]P1437595
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7C-735-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 7xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.92A 350.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40702.9
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5669.3 5704.0 5380.0 4743.7 4385.0 4350.3 4373.4 4466.0 4651.1 4894.1 5160.2 5704.0 6895.7 8353.5 10008.0 11627.8 12877.3 13849.2 
15029.3 15827.6 16255.7 16302.0 15341.7 14439.2 13664.1 12206.2 9221.2 6259.3 4998.2 3285.9 1191.7 636.3 428.1 231.4 162.0 92.6 0.0 
5669.3 5715.5 5391.6 4766.8 4408.1 4361.9 4396.6 4489.1 4662.7 4928.8 5206.5 5715.5 6907.2 8411.3 10146.8 11662.5 12993.0 14126.9 
15145.0 15966.5 16498.7 16533.4 15480.5 14578.1 13733.5 12252.5 9394.8 6456.0 4998.2 3297.4 1191.7 659.5 439.7 243.0 162.0 92.6 0.0 
5669.3 5704.0 5414.7 4859.4 4466.0 4408.1 4442.8 4547.0 4732.1 5021.3 5345.3 5808.1 6826.2 8399.8 10112.1 11824.4 13397.9 14716.9 
15978.0 17100.3 17736.7 17956.5 17690.4 16498.7 15480.5 14323.5 11292.2 7601.4 5391.6 3667.7 1608.2 775.2 520.6 347.1 266.1 150.4 0.0 
5669.3 5715.5 5472.6 4975.1 4581.7 4535.4 4547.0 4662.7 4882.5 5206.5 5646.1 6189.9 6930.4 8330.3 10089.0 12021.1 13791.3 15330.1 
16787.9 18049.1 18939.9 19506.9 19599.4 19437.4 18685.4 17331.7 16313.6 14670.6 11789.7 7485.7 2996.6 1238.0 763.6 497.5 358.7 
173.5 0.0 
5669.3 5738.7 5553.6 5241.2 4824.7 4743.7 4789.9 4928.8 5183.3 5588.3 6132.0 6814.7 7566.7 8619.6 10123.7 12044.3 14196.3 16151.6 
17621.0 18905.2 19865.5 20513.4 21022.5 21543.2 21739.9 21346.5 20698.6 19645.7 17146.6 12160.0 6432.9 2464.4 1191.7 636.3 358.7 
173.5 0.0 
5669.3 5727.1 5634.5 5484.1 5229.6 5090.8 5183.3 5426.3 5727.1 6143.6 6780.0 7613.0 8596.4 9579.9 10841.0 12541.8 14589.6 16591.2 
18292.0 19240.8 19969.7 20721.7 21508.5 22538.2 23544.8 24319.9 24678.6 24829.0 22908.4 17470.6 10401.3 4234.6 1631.4 763.6 370.2 
162.0 0.0 
5669.3 5773.4 5738.7 5750.2 5750.2 5738.7 5831.2 6120.5 6548.6 7138.6 7867.5 8793.1 9880.7 11176.5 12657.5 14369.8 15781.3 17123.5 
18280.4 19310.2 20282.0 21253.9 22596.0 24030.7 25268.7 25696.8 24701.7 22769.6 20374.6 16614.4 10123.7 3956.9 1272.7 613.2 266.1 
81.0 0.0 
5669.3 5761.8 5808.1 5923.8 6108.9 6351.9 6733.7 7127.1 7659.3 8307.2 9163.4 10262.5 11546.8 13085.6 14786.3 16591.2 18049.1 19078.8 
19946.5 20883.7 22110.1 23498.5 24782.7 25662.0 24794.3 22954.7 20710.1 17806.1 13444.2 7775.0 3713.9 1897.5 1064.4 624.8 393.4 
138.8 0.0 
5669.3 5761.8 5877.5 6074.2 6375.0 6803.1 7370.0 8052.7 8874.1 9776.6 10841.0 12090.6 13548.4 15260.7 17204.4 19009.4 20444.0 21612.6 
22526.6 23787.7 25442.2 27050.4 27987.6 27258.7 25372.8 23301.8 20351.5 15503.7 9846.0 5113.9 2776.8 1573.5 1064.4 752.0 439.7 173.5 
0.0 
5669.3 5750.2 5865.9 6120.5 6467.6 6941.9 7566.7 8272.5 9198.1 10112.1 11245.9 12564.9 14207.8 15954.9 18049.1 20085.4 21890.3 23498.5 
24875.3 26541.4 28751.2 30521.4 31342.9 30324.7 27883.5 24516.6 20062.2 14011.2 7740.3 3945.3 2152.0 1342.1 902.5 613.2 381.8 196.7 
0.0 
5669.3 5704.0 5819.7 6085.8 6479.1 6988.2 7578.3 8399.8 9290.6 10274.1 11465.8 12807.9 14404.5 16140.0 18199.5 20316.8 21994.4 23452.2 
24586.0 25858.7 27467.0 28392.5 28311.6 26506.7 23417.5 19784.5 15561.5 10193.1 5461.0 2695.8 1631.4 1018.2 682.6 393.4 266.1 115.7 0.0 
5669.3 5692.4 5785.0 6016.4 6363.4 6826.2 7393.2 8075.8 8932.0 9776.6 10748.4 11859.2 13131.8 14589.6 16244.1 18083.8 19761.4 21034.1 
22063.8 23139.8 24181.1 24435.6 23729.9 21404.3 18384.6 15040.9 11535.2 7462.6 3933.8 2036.3 1307.4 844.6 497.5 254.5 162.0 81.0 0.0 
5669.3 5657.7 5715.5 5877.5 6143.6 6513.9 6953.5 7462.6 8029.5 8665.9 9313.8 10054.2 10956.7 11963.3 13212.8 14647.5 15769.8 16672.2 
17030.9 17088.7 16949.9 15839.2 13733.5 10470.8 7427.9 5333.7 3829.6 2476.0 1446.2 948.7 636.3 428.1 266.1 138.8 69.4 23.1 0.0 
5669.3 5588.3 5507.3 5495.7 5518.8 5599.8 5680.8 5727.1 5785.0 5738.7 5599.8 5380.0 5218.0 5206.5 5472.6 5831.2 5889.1 5333.7 4454.4 
3633.0 2776.8 2036.3 1596.6 1272.7 1029.7 833.0 647.9 485.9 358.7 266.1 196.7 138.8 92.6 46.3 11.6 11.6 0.0 
5669.3 5449.4 5206.5 4963.5 4732.1 4500.7 4199.9 3690.8 3042.9 2476.0 2233.0 2244.6 2395.0 2637.9 2823.1 2776.8 2371.8 1839.6 1365.2 1099.1 
971.9 902.5 809.9 694.2 566.9 474.4 381.8 335.5 289.2 254.5 208.3 173.5 115.7 46.3 11.6 0.0 0.0 
5669.3 5380.0 4951.9 4489.1 4026.3 3459.4 2695.8 1966.9 1666.1 1608.2 1596.6 1596.6 1619.8 1654.5 1561.9 1261.1 948.7 798.3 705.8 624.8 578.5 
532.2 485.9 439.7 404.9 381.8 347.1 266.1 196.7 150.4 92.6 57.8 23.1 11.6 0.0 0.0 0.0 
5669.3 5287.4 4709.0 4072.6 3355.3 2522.2 1747.1 1504.1 1446.2 1376.8 1319.0 1272.7 1226.4 1157.0 1006.6 798.3 682.6 578.5 497.5 451.2 404.9 
381.8 347.1 335.5 300.8 266.1 231.4 196.7 150.4 104.1 81.0 46.3 23.1 0.0 0.0 0.0 0.0 
5669.3 5206.5 4466.0 3713.9 2834.6 1862.8 1515.7 1423.1 1353.7 1272.7 1191.7 1087.6 995.0 890.9 763.6 659.5 566.9 485.9 428.1 393.4 358.7 335.5 
312.4 289.2 266.1 243.0 208.3 162.0 138.8 115.7 81.0 46.3 11.6 0.0 0.0 0.0 0.0 
5669.3 5102.3 4327.1 3401.6 2383.4 1596.6 1457.8 1388.4 1307.4 1226.4 1122.3 995.0 879.3 763.6 659.5 578.5 509.1 439.7 404.9 370.2 335.5 312.4 289.2 
266.1 231.4 208.3 173.5 138.8 115.7 92.6 57.8 23.1 0.0 0.0 0.0 0.0 0.0 
5669.3 5079.2 4211.4 3239.6 2059.4 1527.2 1446.2 1376.8 1295.8 1203.3 1087.6 971.9 844.6 728.9 624.8 543.8 485.9 428.1 381.8 347.1 312.4 289.2 254.5 
231.4 208.3 162.0 127.3 115.7 92.6 69.4 34.7 11.6 0.0 0.0 0.0 0.0 0.0 
5669.3 5067.6 4153.6 3100.7 1909.0 1515.7 1434.7 1365.2 1295.8 1203.3 1076.0 948.7 821.5 717.3 624.8 555.4 497.5 451.2 393.4 347.1 300.8 277.7 243.0 
219.8 185.1 127.3 92.6 81.0 57.8 34.7 23.1 0.0 0.0 0.0 0.0 0.0 0.0 
5669.3 5021.3 4142.0 3112.3 1897.5 1504.1 1434.7 1365.2 1284.3 1191.7 1076.0 948.7 833.0 728.9 636.3 566.9 509.1 451.2 393.4 347.1 300.8 277.7 243.0 
219.8 185.1 127.3 92.6 69.4 57.8 34.7 11.6 0.0 0.0 0.0 0.0 0.0 0.0 
